??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1500.500 Base Plate
HELP_VARIABLE
Company
Halder
Description
EH 1500. - Base Plates
Bill of material
1500.500 Base Plate
BESTNR
Ref. No.
1500.500
B1XL1
500x630 mm
H
50±0.02 mm
D1
12 mm
D2
Thread
M12
A
200 mm
B2
100 mm
B3
200 mm
C
60 mm
L2
100 mm
L3
200 mm
Y
12
N
8
AL
Number of hole rows
10x12
G
Weight
105000 g
SYSTEM
System
L12
Embedded user actions